Products
Safety Controller

For small- to mid-sized safety control! Easily program a safety circuit using only function blocks.
This safety controller is in compliance with the "ISO 13849-1 Ple" and "IEC 61508 SIL3" Safety Standards, and is perfect for safety control of stand-alone-type devices and systems.
CPU module
CPU module especially designed for safety system "MELSEC-WS".

Safety I/O module
Safety input/output module especially designed for safety system "MELSEC-WS".

Network
Network interface module especially designed for safety system "MELSEC-WS".