Products
CPU

Meet various factory control needs
The MELSEC-Q Series improve your factory automation systems.
Presenting CPUs for PLC, processing, duplexing, C-Language, motion and personal computers, to support your various control situations.
CPU
An extensive lineup of CPUs applications of either small or large capacity, for processing ladder programs, etc.

Process CPU
This CPU enables detailed instrument control, and is compatible with both simple and complex loop control.

Redundant CPU
This CPU increases the system's reliability by duplexing the basic system consisting of the CPU module, power supply module, main base unit and network module.

C Controller CPU
This CPU enables use of C-language assets for conventional microcomputer boards and personal computers, etc., and realizes long-term stable supply of hardware and a system with advanced real-time properties using a controller with built-in VxWorks.

Motion CPU
This motion controller realizes high-speed control of up to 32 axes with one CPU with the same size as the Q series PLC CPU. In addition, up to three CPU modules and 96 axes can be controlled with the multiple CPU system.

CPU Option
Optional extras are available for the CPU module, such as batteries and memory cards.