Products
Servo Motors

Nano-control compatible servo motor, well suited to various types of machines.
Medium-inertia Motor : HF Series
Low-inertia Motor : HF-KP Series
Linear Servo Motor : LM-F Series
Direct Drive Servo Motor : TM-RB Series
Medium-inertia HF Series
High-inertia machine accuracy is ensured. Suitable for machines requiring quick acceleration.

Low-inertia Motor HF-KP Series
Suitable for an auxiliary axis that require high-speed positioning.

Linear Servo Motor LM-F Series
Use in clean environments is possible since no ball screws are used and therefore contamination from grease is not an issue.

Direct Drive Servo Motor TM-RB Series
High-torque direct-drive combined motor with a high-gain control system provides quick acceleration and positioning, which makes rotation smoother.