Products
Software Tools

Network Software Tools Provide an Improved CNC Environment.
NC Servo Selection
NC Designer2
NC Trainer2 / NC Trainer2 plus
NC Configurator2
NC Analyzer2
NC Explorer
NC Monitor2
Remote Monitor Tool (C70)
NC Servo Selection
By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor meeting specifications can be selected.

Screen Design : NC Designer2
We provide a developmental environment where the MTB can customize screens easily.

Training Tool /Customization Support : NC Trainer2 / NC Trainer2 plus
NC Trainer2 plus supports customization development on all CNCs.
This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.

NC Parameter Setup : NC Configurator2
NC parameters required for NC control and machine operation can be edited on a computer.

Servo Adjustment : NC Analyzer2
Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.

DataTransfer : NC Explorer
CNC machining data file can be executed using Windows Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.

Remote Monitoring : NC Monitor2
Taking advantage of the network in a plant, CNC operation status can be monitored from remote location.

Remote Monitoring : Remote Monitor Tool (C70)
An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit when necessary, various data can be checked and set using the same HMI as the standard NC screen. Remote Monitor Tool (C70) is free of change.