FA Application Package Rotary Machine Vibration Diagnosis
FA Application Package
Product name | Model | Number of licenses*1 |
---|---|---|
Rotary Machine Vibration Diagnosis | AP10-VID001AA-MA | 1 |
AP10-VID001AA-MB | 5 | |
AP10-VID001AA-MC | 10 | |
AP10-VID001AA-MD | 15 | |
AP10-VID001AA-ME | 20 | |
AP10-VID001AA-MF | 25 |
*1: One license is required per system.
Necessary Software & Device List
Software | |||
---|---|---|---|
Product name | Quantity | Model | Remarks |
PLC Engineering Software MELSOFT GX Works3 |
1 | SW1DND-GXW3-E | Version 1.072A or later |
GOT Screen Design Software MELSOFT GT Works3*1 |
1 | SW1DND-GTWK3-E | Version 1.250L or later |
*1: MELSOFT GT Designer3 is included in MELSOFT GT Works3.
Device | ||||
---|---|---|---|---|
Device name | Quantity | Model | Remarks | |
GOT | 1 | GT2712-STBA/D | Screen size:12.1-inch SVGA | Any of the models on the left*1,*2 |
GT2712-STWA/D | Screen size:12.1-inch SVGA | |||
Power supply module*3 | 1 to 5 | R61P | - | |
R62P | ||||
R63P | ||||
R64P | ||||
Main base unit*3 | 1 to 5 | R33B | - | |
R35B | ||||
R38B | ||||
R312B | ||||
CPU module | 1 | R16CPU | Use the product with the firmware version "40" or later. | Any of the models on the left |
R32CPU | ||||
R120CPU | ||||
R16ENCPU | ||||
R32ENCPU | ||||
R120ENCPU | ||||
Extended SRAM cassette*4 | 1 | NZ2MC-4MBS | Extended SRAM cassette 4MB | Any of the models on the left |
NZ2MC-8MBS | Extended SRAM cassette 8MB | |||
High-speed analog input module*5 | 1 to 4 | R60ADH4 | Use the product with the firmware version "04" or later. | |
SD memory card*6 | 0 to 2 | NZ1MEM-2GBSD | SD memory card 2GB | Any of the models on the left |
NZ1MEM-4GBSD | SDHC memory card 4GB | |||
NZ1MEM-8GBSD | SDHC memory card 8GB | |||
NZ1MEM-16GBSD | SDHC memory card 8GB | |||
Vibration sensor (acceleration sensor) | 1 to 16 | For details refer to Technical Bulletin. iQ Monozukuri Rotary Machine Vibration Diagnosis Tested Device Information - English BCN-E2113-0034 - Chinese BCN-E2113-0035 - Japanese BCN-E2113-0033 |
*1: Models with a resolution of SVGA(800 × 600 dots) or higher can also be used.
*2: When using a model with a resolution larger than SVGA(800 × 600 dots), refer to iQ Monozukuri Rotary Machine Vibration Diagnosis Procedure for Applying to GOTs with Resolutions Larger Than SVGA.
- English BCN-E2113-0050
- Chinese BCN-E2113-0051
- Japanese BCN-E2113-0049
*3: Use two modules for the stand-alone configuration, and two to five modules for the network support configuration.
*4: When five or more management channels are used, an extended SRAM cassette (model: NZ2MC-8MBS) is required.
*5: Up to four vibration sensors (acceleration sensors) can be connected per this module.
*6: It must be installed in the PLC CPU to save the vibration data in the CSV file.
It must be inserted to the GOT to save the CSV files of the captured images of the GOT, sample data groups of MT method diagnosis, and trend data.
Optional Devices*1 | ||||
---|---|---|---|---|
Device name | Quantity | Model | Remarks | |
CC-Link IE Field Network master/local module *2 |
1 | RJ71GF11-T2 | Any of the models on the left | |
Ethernet module*2,*3 | 1 | RJ71EN71 | ||
CC-Link IE Field Network remote head module*2 |
1 to 4 | RJ72GF15-T2 | Up to four MELSEC iQ-R series CC-Link IE Field Network remote head modules can be connected. |
*1: For other supported devices, contact your local Mitsubishi Electric representative.
*2: It is used when the diagnosis target is multiple devices or away from the PLC CPU.
*3: Use this module as the CC-Link IE Field Network master module.