Industrial robot MELFA
Discontinued products

Discontinued Products

F series of MELFA robot which equipped with advanced technology and easy-to-use features. MELSEC Q series dedicated controller type and standalone controller type.
*Production discontinuation: Mar 31,2024

F series which equipped with easy-to-use features. The protection degree of the models is IP65 and the resistance to corrosion due to chemical cleaning is enhanced, and this improves detergency and cleanliness.
*Production discontinuation: Mar 31,2024

Devices and know-how for easy configuration of automation systems are packaged.
*Production discontinuation: Mar 31,2024.

A small and lightweight horizontal articulated robot. Best Fit for compact manufacturing facility.
*Production discontinuation: Sep 30,2023