Industrial robot MELFA Discontinued Products

*Production discontinuation: May 31,2021
RP series

RP series is an ultra-compact robot with the 5-joint closed link struc-ture.
The arm section has been downsized and made highly rigid, allowing productivity to be increased with high-speed operations.
*Production discontinuation: May 31,2021
Features
- Align the compact controller of the body and the A4 size, space-saving.Possible integration into the high-density arrangement and equipment.
- 5 links structure adopted. Lightweight and high rigidity of the arm portion.Throughput is significantly improved in the high-speed operation.
- The closed link structure, has achieved an order of magnitude higher positioning accuracy.It enables precise fine work.