Industrial robot MELFA Discontinued Products

*Production discontinuation: Mar 31,2024
Environment-resistant specifications type
RV-FM / RH-FHM series (F series)

The resistance to corrosion due to chemical cleaning is enhanced, and this improves detergency and cleanliness.
These types of robots are applicable to the production environments including conveying or processing medicinal products and foods.
*Production discontinuation: Mar 31,2024
Features
Enhanced resistance to acid and alkaline cleaning liquids
Since special coating (compliant to FDA *1) and special sealing are applied to these types of robots, they can be used in an environment sterilized with hydrogen peroxide gas and withstand wipe cleaning with hydrogen peroxide water.
(*1: Food and Drug Administration)
Stainless materials are used to enhance the corrosion resistance.
NSF H1 (*2) -certified grease for food machinery
The grease for food machinery is used to improve cleanliness.
(*2:Sanitation guideline of NSF (National Sanitation Foundation) in the United States)
Surface shape that prevents foreign matter from getting into
Surface shape that prevents foreign matter from getting into and remaining inside.
Specially-shaped bolts and the smooth surface facilitate daily cleaning.