Products
FR-E800 Series
Support
Installation and wiring
Videos [In preparation]
Basic operation
Outline dimension drawing
Faults
FAQ
Inquiries
Manual
-
FR-E800 GUIDELINE
-
FR-E860 GUIDELINE
-
FR-E800(-E) Instruction Manual(Connection)
-
FR-E860 Instruction Manual(Connection)
-
FR-E800(-E) Instruction Manual(Function)
-
FR-E800(-E) Instruction Manual(Communication)
-
FR-E800(-E) Instruction Manual(Maintenance)
-
FR-E800(-E) Instruction Manual(Functional Safety)
-
FR-E800(-E) Options English
-
Quick start guide for FR-E800
Technical News
-
Branch Circuit Protection for FR-E800 drives Acceptable fuses and circuit breakers for FR-E800 drives
Network
-
FR-E800(-E) Network English
Basic operation
Components of the operation panel
Switches between the PU operation mode, the PUJOG operation mode, and the External operation mode.
Switches the operation panel to a different mode.
Used to confirm each selection.
Switches the monitor screen in the monitor mode.
Switches the monitor screen in the monitor mode.
Start command
The direction of motor rotation depends on the Pr.40 setting.
The direction of motor rotation depends on the Pr.40 setting.
Used to stop operation commands.
Used to reset the inverter when the protective function is activated.
Used to reset the inverter when the protective function is activated.
The setting dial of the Mitsubishi Electric inverters. Turn the setting dial to change the setting of frequency or parameter.
Simple mode parameters
Pr.
Pr.group
Name
0
G000
Torque boost
Setting range
Minimum
setting increments
0 to 30%
0.1%
6%/4%/3%/2%/1%
Pr.
Pr.group
Name
1
H400
Maximum frequency
Setting range
Minimum
setting increments
0 to 120Hz
0.01Hz
120Hz
Pr.
Pr.group
Name
2
H401
Minimum frequency
Setting range
Minimum
setting increments
0 to 120Hz
0.01Hz
0Hz
Pr.
Pr.group
Name
3
G001
Base frequency
Setting range
Minimum
setting increments
0 to 400Hz
0.01Hz
50Hz/60Hz
Pr.
Pr.group
Name
4
D301
Multi-speed setting (high speed)
Setting range
Minimum
setting increments
0 to 400Hz
0.01Hz
60Hz
Pr.
Pr.group
Name
5
D302
Multi-speed setting (middle speed)
Setting range
Minimum
setting increments
0 to 400Hz
0.01Hz
30Hz
Pr.
Pr.group
Name
6
D303
Multi-speed setting (low speed)
Setting range
Minimum
setting increments
0 to 400Hz
0.01Hz
10Hz
Pr.
Pr.group
Name
7
F010
Acceleration time
Setting range
Minimum
setting increments
0 to 3600s
0.1s
5s/15s
Pr.
Pr.group
Name
8
F011
Deceleration time
Setting range
Minimum
setting increments
0 to 3600s
0.1s
5s/15s
Pr.
Pr.group
Name
9
H000
C103
C103
Electronic thermal O/L relay
Setting range
Minimum
setting increments
0 to 500A
0.01A
Inverter rated current