Product Features Network
- All-in-One Network
- All-in-One Engineering Software
- Servo amplifier control mode
- Synchronization of inputs and outputs with servo control
- Flexible network topology
- Superior performance by synchronous communication
- CC-Link IE Target Models
Seamless integration of Mitsubishi Electric's servo system into CC-Link IE Field brings vast possibilities to the world of Industrial Automation.
About CC-Link IE Field Network
All-in-One Network
CC-Link IE Field Network is a single network which combines the versatility of Ethernet and highly accurate synchronous operation for Motion control. With the single network, various field devices, such as servo amplifiers, I/O modules, and high-speed counter modules, are connected flexibly.
All-in-One Engineering Software
Various tasks, such as Simple Motion parameter settings, servo adjustment, and debugging as well as creating a sequence program, such as a function block (FB), are performed only with this all-in-one engineering software
Servo amplifier control mode
■ Motion mode
Motion mode enables advanced motion control functions, such as positioning for multi-axis interpolation, synchronous control, and speed-torque control in combination with the Simple Motion module.
■ I/O mode
I/O mode easily drives a belt conveyor, a rotary table, a ball screw mechanism, etc. by using the built-in positioning function in a servo amplifier.
Synchronization of inputs and outputs with servo control
Various data, such as synchronous encoder values, sheet tension values, and text data, are inputted and outputted in accordance with the servo command communication cycle, enabling a wide range of Motion control applications.
[An example of inputs and outputs synchronized with the command communication cycle of a servo amplifier]
Flexible network topology
With a switching hub, multiple network topologies are supported including star, line, ring, star and line combinations. This flexibility allows additional equipment to be simply connected to any available port, with little concern for restrictions.
Superior performance by synchronous communication
The CC-Link IE Field Network is equipped with Motion function in the cyclic communication bandwidth. Synchronous communication with the servo amplifiers becomes possible, offering high-speed and high-accuracy positioning, synchronous control, and cam control.