Numerous motion control functions, such as positioning, synchronous control, and speed-torque control are performed by the Simple
Motion board being embedded in a PC which supports PCI Express®.
Numerous motion control functions on PC environment
Easy programming and increased efficiency in debugging with engineering software
Seamless integration of Mitsubishi Electric's servo system into one network
Selecting the best suitable control methods and functions for your machine achieves an optimal solution.
CC-Link IE Field Network - Integration of IA components on
ONE single network
CC-Link IE Field Network is a single network which combines the versatility of Ethernet and highly accurate synchronous operation for Motion control. With the single network, various field devices, such as servo amplifiers, I/O modules, and high-speed counter modules, are connected with no restriction.
Covering all aspects of the product development cycle - From Easy Settings to Diagnosis with ONE engineering software
To meet customer needs, such as easy programming, easy startup,
and easy maintenance, we offer the All-in-One engineering software
as an easy manipulation tool with various new functions and
technology.
Various tasks, such as Simple Motion parameter settings, servo adjustment, and debugging, are performed only with this All-in-One engineering software.
In a single network, inputs/outputs are synchronized with the command communication cycle of the servo amplifier. For example, an input from a synchronous encoder and an output to a printing machine are synchronized in the same network. CC-Link IE Field Network enables a wide range of Motion control applications.
[An example of inputs and outputs synchronized with the command communication cycle of a servo amplifier]
Star, line, and star/line mixed topologies are available for a network configuration by using a switching hub. An easy topology created only by a cable being connected to a free port of the switching hub allows field devices to be added to the system more flexibly.
Helical interpolation draws a helical path by a linear interpolation axis (Z-axis) following to 2-axis circular interpolation control (X-axis and Y-axis). For applications that require the boring of deep, large holes, usually the helical interpolation of the three axes must be taken into consideration.
Just with a one-time start, the operation is carried out sequentially
following the multiple positioning data.
This control is suitable for machines requiring the same operation
repeated.
Speed control follows speed commands to keep the speed constant, and torque control follows torque commands to keep the torque constant.
The Simple Motion board can be used for the speed-torque control, such as unwinding or rewinding.
Positioning using absolute position coordinates can be smoothly performed even after switching back to position control because the
current position is controlled during the speed-torque control.
The advanced synchronous control is software-based synchronous control as an alternative to mechanical control, such as gear, shaft, clutch, speed change gear, and cam. In addition, a cam is easily generated with cam auto-generation function. The synchronous control can be started and ended for each axis, allowing the synchronous control axis and positioning control axis within the same program.
Cam data for a rotary cutter can be generated automatically simply by parameter settings of sheet length, synchronization width, cam resolution, etc.
The direct control is a function that controls servo amplifiers directly by transmitting set command positions for each operation cycle from a user program to the servo amplifiers.
Events occurred on each remote device and servo amplifiers can be stored to the Simple Motion board. Information of "WRITE" operation to the program, error occurrence, etc. is listed chronologically, enabling an investigation of the cause of the error and a prompt restoration of servo amplifiers.
MELSOFT EM Software Development Kit is a development software package, supporting the engineering process from system design and programming to debug and maintenance for the Simple Motion board.
MELSOFT EM Configurator
Every step in the engineering process from system
design and programming to debug and maintenance,
is supported by this software.
MELSOFT MR Configurator2
Primarily, tuning, monitoring, and diagnosis are easily
performed with this software by being connected to a
servo amplifier.
API library
The API library is an add-on library which uses functions
(method) and labels (member) of controller and axis
classes, and enables easy programming with Visual C++®.
PCI Express® device driver
The PCI Express® device driver is software for a user
program to gain access to the Simple Motion board
via PCI Express®.
A user program is created by adding the API library (for motion control) to a project of Microsoft Visual Studio®.
● INtime® and RTX (real-time operating system) are supported.
(Note): OS and the development environment are not included.
With the C++ motion class library, a program is created using functions (method) and labels (member) of controller and axis classes, and other classes.
[Conception diagram of class types in C++ motion class library]
CC-Link IE Field Network servo amplifiers achieve an optimal solution and improve productivity in combination with the Simple Motion board.
Two types of modes are available according to your needs:
This mode enables advanced motion control functions, such as multi-axis positioning, synchronous control, and speed-torque control in combination with the Simple Motion board.
This mode easily drives a belt conveyor, a rotary table,
a ballscrew mechanism, etc.
by using the built-in positioning function
in a servo amplifier.
Simple Motion board | ||||
---|---|---|---|---|
MR-EM340GF | ||||
Maximum number of control axes (virtual servo amplifier axis included) |
16 axes | |||
Servo amplifier connection system | CC-Link IE Field Network | |||
Maximum distance between stations [m(ft.)] |
100(328.08) | |||
Connectable servo amplifier | MR-J4-GF , MR-J4-GF-RJ | |||
Operation cycle (operation cycle settings) |
0.5 ms, 1.0 ms, 2.0 ms, 4.0 ms | |||
Engineering Environment | MELSOFT EM Software Development Kit | |||
Control modes | Positioning, Trajectory control (linear, arc, and helical), Speed control, Speed-torque control | |||
Control unit | mm, inch, degree, pulse | |||
Number of positioning data | 600 data/axis | |||
Acceleration/deceleration process | Trapezoidal acceleration/deceleration, S-curve acceleration/deceleration | |||
Manual control | JOG operation, Manual pulse generator, Inching operation | Expansion control | Direct control | |
Functions that change control details | Current value change, Target position change function, Torque change function, Speed change function, Override function, Acceleration/deceleration time change function | |||
Home position return method | Driver home position return method | |||
Auxiliary functions | Forced stop function, Hardware stroke limit function,
Software stroke limit function, Absolute position system, Amplifier-less operation function, Unlimited length feed, Optional data monitor function, Mark detection function, Flash ROM backup, M-code output function, Event history function, Digital oscilloscope function, Cam auto-generation function |
|||
Number of occupied I/O points | 32 points (I/O allocation: Intelligent function module, 32 points) | |||
Current consumption [A] | 12 VDC | 0.4 | ||
3.3 VDC | 0.6 | |||
Mass [kg] | 0.13 |
Simple Motion module | |||
---|---|---|---|
MR-EM340GF | |||
Maximum link points per network | RX | 16k points (16384 points, 2 kbytes) | |
RY | 16k points (16384 points, 2 kbytes) | ||
RWr | 8k points (8192 points, 16 kbytes) | ||
RWw | 8k points (8192 points, 16 kbytes) | ||
Maximum link points per station |
Master station | RX | 16k points (16384 points, 2 kbytes) |
RY | 16k points (16384 points, 2 kbytes) | ||
RWr | 8k points (8192 points, 16 kbytes) | ||
RWw | 8k points (8192 points, 16 kbytes) | ||
Local station | RX | 2k points (2048 points, 256 bytes) | |
RY | 2k points (2048 points, 256 bytes) | ||
RWr | 256 points, 512 bytes | ||
RWw | 256 points, 512 bytes | ||
Intelligent device station |
RX | 2k points (2048 points, 256 bytes | |
RY | 2k points (2048 points, 256 bytes | ||
RWr | 256 points, 512 bytes | ||
RWw | 256 points, 512 bytes | ||
Remote device station |
RX | 128 points, 16 bytes | |
RY | 128 points, 16 bytes | ||
RWr | 64 points, 128 bytes | ||
RWw | 64 points, 128 bytes | ||
Ethernet | Communication speed | 1Gbps | |
Connection cable | 1000BASE-T Ethernet cable (Note-1): category 5e or higher (double shielded/STP) straight cable | ||
Maximum distance between stations [m(ft.)] |
100(328.08) (conforms to ANSI/TIA/EIA-568-B (category 5e)) | ||
Topology | Line type, star type, line/star mixed type | ||
Overall cable distance |
Line type [m(ft.)] | 12000(39370.08) (When 1 master station and 120 remote stations are connected) | |
Star type(Note-2) | Depends on system configuration | ||
Maximum connectable stations per network | 121 stations (1 master station. 120 remote stations) | ||
Maximum number of networks | 239 |
(Note-1): Use the cables recommended by CC-Link Partner Association for CC-Link IE Field Network.
CC-Link IE Controller Network cables are not compatible with CC-Link IE Field Network.
(Note-2): A switching hub is required for star topology.