![]()
Mitsubishi low voltage circuit breakers have advanced breaking technologies, and are available to use the several application
MS-T/N Series Motor Starters feature specifications that are environmentally friendly, internationally usable, compact, easy to use and safe.
METTA low voltage power switchgear and control gear assembly conforms to the latest IEC61439-1&2 standard and is designed and manufactured utilizing Mitsubishi Electric’s state-of-the-art technology, fully taking account present and future power system requirements.