Products
Relays

Electromagnetic relays with improved reliability and usability.
Using CAN terminal, which is our patent, for the first time in the world for easier and safer wiring work.
Can be used as a relay for operating contactors, and multiple contact points enable reliable signal command and transmission.
Contactor Relays
Improved contact reliability with twin contact points.
Can be used with DIN rail and for relay operation.

Mechanically Latched Contactor Relays
Keeps mechanical relay contact during power cut or voltage drop.

Contactor Relay with High Current
Suitable for use with relatively high current of 2A or higher, and in any other environment that requires good electrical durability.

Contactor Relay with Overlap Contact
Equipped with overlapping contacts in which normally closed contact is turned off only after normally open contact is turned on.

Delay Open Type Contactor Relays
Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control of relays when the power is restored.