Products
Related Components

Supporting various needs in control devices.
Wide range of related components suitable for control and protection of motors and other devices.
Electronic Motor Protection Relays
Detects overload, locked rotor, open phase and reversed phase during AC motor startup and during full rotation.

Pneumatic Time Delay Relays
Easily setting countdown timer for device control.

Voltage Detection Relays
Used for the detection of source voltage drops and connected to devices such as circuit changing switches that activate private power generators during power failure or that activate alarm systems for battery voltage drops.

Re Starting Relay
Automatically restarts loading apparatus after a halt due to momentary voltage drop or power failure.

Star Delta Starters
Used to control and lower the starting current or starting torque, in order to reduce electrical and mechanical loads on devices.