Products
MELSERVO-JET

The MELSERVO-JET series high-performance servo amplifiers feature a unique control engine that is more powerful than ever before.
These servo amplifiers can connect to CC-Link IE TSN to perform high-speed, high-precision control.
Servo Amplifier
Compatible with CC-Link IE TSN and EtherCAT® interface.
MR-JET-G is also compatible with CC-Link IE Field Network Basic.

Rotary Servo Motor
Equipped with a 4,194,304 pulses/rev encoder.
Ranges from 100 W to 3 kW in 200 V AC class.
HG-KNS and HG-SNS Series.

Linear Servo Motor
3 motor series (LM-H3/LM-AJ/LM-AU) are available for a variety of applications.