Products
MELSERVO-J5

MELSERVO-J5 series supporting a new network, CC-Link IE TSN.
In addition to general-purpose interface-compatible servo amplifiers, optical network SSCNET III/H-compatible servo amplifiers are also available.
Servo amplifiers feature high responsibility with a speed frequency response of 3.5 kHz, reducing a cycle time of production machines. Rotary servo motors equipped with a high-resolution encoder (67,108,864 pulses/rev) provide stable control by lowering torque fluctuation.
Servo Amplifier
Compatible with CC-Link IE TSN, SSCNET III/H, and general-purpose interface.
Servo amplifiers (200 V/400 V class) and drive units are available.

Rotary Servo Motor
Equipped with a 26-bit batteryless absolute position encoder. The cables for the encoder, the electromagnetic brakes, and the power are equipped with one-touch lock.

Linear Servo Motor
6 motor series (LM-H3/LM-AJ/LM-F/LM-K2/LM-U2/LM-AU) are available for a variety of applications.

Direct Drive Motor
Best matching for the application which is required low speed and high torque. 4 different frames and 18 motors are available.