Next-generation spindle motor, equipped with high speed and high efficiency.
High-performance Spindle Motor : SJ-D Series
High-output, High-torque Spindle Motor : SJ-DG Series
Low-inertia, High-speed Spindle Motor : SJ-DL Series
Built-in Spindle Motor : SJ-BG Series
High-performance Spindle Motor
Motor energy loss has been significantly reduced by optimizing the magnetic circuit.
High-output, High-torque Spindle Motor
Addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
Low-inertia, High-speed Spindle Motor
The spindle motors are dedicated to tapping machines requiring faster drilling and tapping.
Built-in Spindle Motor
The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors yet offer high-speed rotation (8,000r/min). These motors contribute to downsizing spindle size, like rotary tool spindles.
High-performance Spindle Motors
A vast range of spindle motors is available, all ready to support diversified machine tool needs.
Low-inertia,High-speed Spindle Motors
The spindle dedicated to tapping machines requiring faster drilling and tapping.
Tools Spindle Motors
Taking advantage of the characteristics of a servo motor such as smallness and high-output, this motor serves as a compact and high-output spindle motor which is capable of high-speed rotation (6,000r/min).
In answer to demands for downsizing and higher efficiency, an IPM motor has been introduced for further energy savings.