Satellite ProgramsScience Satellites
SLIM
SLIM (Smart Lander for Investigating Moon) aims to demonstrate “landing where it is desire to land”, pin-point landing technique and obstacle detection technique.
-
Client
Japan Aerospace Exploration Agency (JAXA)
-
Launch date
September 7, 2023
-
Launch Vehicle
H-IIA
-
Launch site
Tanegashima Space Center
-
Mass
Approx. 730kg
-
Electrical power
200W over
-
Design life
6 months after launched (more than a couple of days on the lunar surface)
-
Responsibilities
system contractor

SOLAR-B
SOLAR-B is the third-generation solar physics satellite of JAXA a successor to the greatly successful SOLAR-A. The satellite was launched in 2006 on a mission of elucidating the wonders and mechanism of solar activities in the corona zone by means of a high-powered reflecting telescope of 50cm diameter.
The mission of SOLAR-B is the elucidation of such issues as: the composition of the outer surface of the sun (corona and chromosphere); the magnetic microstructure of the surface of the sun's photosphere, and dynamics and coupling with the sun's corona; and elementary processes of magnetic reconnection. In order to accomplish this mission, SOLAR-B is a solar-orbit observation platform consisting of three observation systems: a visible light/magnetic field telescope, an X-ray telescope, and an extreme ultra violet (EUV) spectrum imaging system. The satellite is equipped for high-resolution, comprehensive observation of magnetism, temperature, and plasma flow in the range of the 6,000 oC surface of the photosphere, to the several tens of thousands of degrees of the corona.
-
Client
JAXA
-
Launch date
September 23, 2006
-
Launch Vehicle
M-V
-
Launch site
Kagoshima Space Center
-
Orbit
Altitude: 600 km, Sun-synchronous polar orbit
-
Mass
900 kg
-
Electrical power
1,000 W
-
Design life
Minimum 2 years
-
Responsibilities
Prime contractor