PSS40S93F6-AG

VCES: 600 V, ±IC: 40 A

Updated Super mini DIPIPM which can share the conventional board and expand the allowable current

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage (UV) protection
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Short circuit protection (SC)
  • Fault signaling : Corresponding to SC fault (N-side IGBT) and UV fault (N-side supply)
  • Temperature output : Outputting LVIC temperature by analog signal
  • Input interface : 3, 5V line, Schmitt trigger receiver circuit (High Active)
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VCES 600 V
±IC 40 A
Isolation voltage 1500 Vrms
Tj 175
Connection Three phase inverter with driver ICs
Package type Super mini
Supply situation In production
UL Recognition : UL1557 File E323585

Documents

Corresponding Products

Super Mini DIPIPM

Small-capacity de facto standard package
VCES=600V, IC=5A~40A

SLIMDIP

Minimal package for insertion type
VCES=600V, IC=5A~30A

SOPIPM

SMD(Surface-mount Device) type IPM
VCES=600V, IC=2A

IPM/DIPIPM

IPM (Intelligent Power Module) with a drive circuit, DIPIPM with a transfer molded exterior developed for small capacity inverter equipment such as home appliances.

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.