VCES: 600 V, ±IC: 20 A
Lightweight DIPIPM series covering up to 30A
Features
Applications
Specifications
Parameters | Value | Unit |
---|---|---|
VCES | 600 | V |
±IC | 20 | A |
Isolation voltage | 2000 | Vrms |
Tj | 150 | ℃ |
Connection | Three phase inverter with driver ICs | |
Package type | SLIM | |
Supply situation | In production | |
UL Recognition : UL1557 | File E323585 |
Documents
Corresponding Products