SLIMDIP-W

VCES: 600 V, ±IC: 15 A

Lightweight DIPIPM series covering up to 30A

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage protection (UV)
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Short circuit protection (SC), Over temperature protection (OT)
  • Fault signaling : Corresponding to SC fault (N-side IGBT), UV fault (N-side supply) and OT fault
  • Temperature monitoring : Outputting LVIC temperature by analog signal
  • Input interface : Schmitt-triggered 3V, 5V input compatible, high active logic.
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VCES 600 V
±IC 15 A
Isolation voltage 2000 Vrms
Tj 150
Connection Three phase inverter with driver ICs
Package type SLIM
Supply situation In production
UL Recognition : UL1557 File E323585

Documents

Corresponding Products

SLIMDIP

Minimal package for insertion type
VCES=600V, IC=5A~30A

Super Mini DIPIPM

Small-capacity de facto standard package
VCES=600V, IC=5A~40A

SOPIPM

SMD(Surface-mount Device) type IPM
VCES=600V, IC=2A

IPM/DIPIPM

IPM (Intelligent Power Module) with a drive circuit, DIPIPM with a transfer molded exterior developed for small capacity inverter equipment such as home appliances.

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.