Compact package common to 1200 V/600 V
The first DIPIPM with a rated voltage of 1200 V to adopt a small package, reducing the external size to 66% compared to large DIPIPMs, and contributing to home appliances and small-capacity inverters.
Features
Applications
Lineup
IC (A) | Ver.7 | - | ||
---|---|---|---|---|
Type name | Package | Type name | Package | |
5 | - | - | TYPE-A | |
10 | - | - | ||
15 | - | - | ||
20 | TYPE-B | |||
TYPE-B | ||||
30 | ||||
50 | ||||
Package | ![]() |
IC (A) | Ver.7 | - | ||
---|---|---|---|---|
Type name | Package | Type name | Package | |
5 | TYPE-B | TYPE-B | ||
10 | ||||
15 | - | - | ||
25 | - | - | ||
Package | ![]() |
Featured Products
600V & 1200V Mini DIPIPM Ver.7 series
Documents
Corresponding Products