Bare Die

SiC-MOSFET

Planar and trench type SiC MOSFET technology contribute to low power loss and high reliability.

Features

  • SiC-MOSFETs enable lower loss and higher frequency operation than conventional Si-IGBTs, contributing to system miniaturization.
  • By forming a high-quality gate oxide film in the trench structure, Vth drift and power loss degradation are suppressed during long-term use.
  • In addition to the Bottom P-Well structure that protects the gate oxide film, Mitsubishi original structure (SPW*1, J-FET doping*2) realizes high gate reliability, low Ron, and low switching loss.
  • *1:Side P-Well in Trench Devices
  • *2:Technology to increase the impurity concentration in the JFET (Junction Field Effect Transistor) region and increase the density of the device.

Applications

  • EV / HEV
  • On board charger
  • xEV charging infrastructure

Lineup

SiC-MOSFET
Type NameStructureVDS [V]RDS(on)typ.
[mΩ]*
ApplicationStatus
Trench12009.0AutomotiveUnder development
Trench7507.8AutomotiveUnder development
 * Tj=25℃

Please contact us for samples, datasheets and application notes.

 Enquiries Related to Products

Documents

Links to associated page

SiC Power Devices

Introducing Mitsubishi Electric's SiC power devices.

FAQ

Answers to frequently asked questions.