1200V, 9mΩ, SiC MOSFET Bare Die
Status: Under development (Samples available)
Trench SiC-MOSFET process technology and optimal structural design realize low-loss, high-reliability devices.
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Device | SiC MOSFET Bare Die | ||
VDSS | Min | 1200 | V |
RDS(ON) | Typ | 9 * | mΩ |
Supply situation | Under development | ||
Main Applications | Automotive |
Please contact us for samples, data sheets and application notes.
Documents