News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No. 2709
Mitsubishi Electric Launches 8.4-, 10.4- & 12.1-inch Color TFT-LCD Modules with Circuit board-embedded LED Drivers
Tokyo, November 12, 2012 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of its new 8.4-, 10.4- and 12.1-inch TFT-LCD (thin film transistor liquid crystal display) industrial-use modules in both SVGA and XGA color versions. The six models, in addition to featuring high brightness and wide viewing angles, have a LED driver embedded in the circuit board to help reduce the size and cost of final products. Sales will begin successively from December 1 through Mitsubishi Electric global offices.

Launch Summary
Product | Model | Shipment date | Production |
8.4-inch SVGA TFT-LCD Module |
AA084SD01 | February 1, 2013 | 3,000 units each per month |
8.4-inch XGA TFT-LCD Module |
AA084XE01 | March 1, 2013 | |
10.4-inch SVGA TFT-LCD Module |
AA104SL02 | December 1, 2012 | |
10.4-inch XGA TFT-LCD Module |
AA104XF02 | December 1, 2012 | |
12.1-inch SVGA TFT-LCD Module |
AA121SU01 | April 1, 2013 | |
12.1-inch XGA TFT-LCD Module |
AA121XN01 | January 7, 2013 |
Product Features
Circuit board-embedded LED driver for compact product design
|
|||||||
![]() |
|||||||
High brightness, wide viewing angles and broad operating temperature range for diverse applications
|
|||||||
![]() |
|||||||
LED backlight with long life of 100,000 hours
|
|||||||
![]() |
|||||||
Environmental design
|
Specifications
AA084SD01 | AA084XE01 | |
Display Size/Resolution | 8.4 inch (800 x 600 dots) | 8.4 inch (1024 x 768 dots) |
Display Area (mm) | 170.4 (H) x 127.8 (V) | 170.5 (H) x 127.9 (V) |
Number of Dots | 800 (H) x 600 (V) | 1024 (H) x 768 (V) |
Pixel Pitch (mm) | 0.213 (H) x 0.213 (V) | 0.1665 (H) x 0.1655 (V) |
Contrast Ratio | 600:1 | 600:1 |
Luminance (cd/㎡) | 600 | 500 |
Viewing Angle (CR>10; degrees) |
-80 to +80 (H) -60 to +80 (V) |
-80 to +80 (H) -60 to +80 (V) |
Optimum Viewing Angle (Contrast Ratio) |
6 o'clock | 6 o'clock |
Number of Colors | 262K (6 bit/color) 16.77M (8 bit/color) |
262K (6 bit/color) 16.77M (8 bit/color) |
Color Gamut (NTSC; %) | 40 | 40 |
Backlight Unit | LED | LED |
Electrical Interface | LVDS 6/8 bit | LVDS 6/8 bit |
Module Size (mm) | 199.5 (W) x 149.0 (H) x 9.7 (D) | 199.5 (W) x 149.0 (H) x 9.7 (D) |
Operational Temperature (℃) | -30 to +80 | -30 to +80 |
Storage Temperature (℃) | -30 to +80 | -30 to +80 |
AA104SL02 | AA104XF02 | |
Display Size/Resolution | 10.4 inch (800 x 600 dots) | 10.4 inch (1024 x 768 dots) |
Display Area (mm) | 211.2 (H) x 158.4 (V) | 210.4 (H) x 157.8 (V) |
Number of Dots | 800 (H) x 600 (V) | 1024 (H) x 768 (V) |
Pixel Pitch (mm) | 0.264(H) x 0.264 (V) | 0.2055(H) x 0.2055 (V) |
Contrast Ratio | 700:1 | 700:1 |
Luminance (cd/㎡) | 700 | 600 |
Viewing Angle (CR>10; degrees) |
-80 to +80 (H) -60 to +80 (V) |
-80 to +80 (H) -60 to +80 (V) |
Optimum Viewing Angle (Contrast Ratio) |
6 o'clock | 6 o'clock |
Number of Colors | 262K (6 bit/color) 16.77M (8 bit/color) |
262K (6 bit/color) 16.77M (8 bit/color) |
Color Gamut (NTSC; %) | 40 | 40 |
Backlight Unit | LED | LED |
Electrical Interface | LVDS 6/8 bit | LVDS 6/8 bit |
Module Size (mm) | 230.0 (W) x 180.2 (H) x 9.5 (D) | 230.0 (W) x 180.2 (H) x 9.5 (D) |
Operational Temperature (℃) | -30 to +80 | -30 to +80 |
Storage Temperature (℃) | -30 to +80 | -30 to +80 |
AA121SU01 | AA121XN01 | |
Display Size/Resolution | 12.1 inch (800 x 600 dots) | 12.1 inch (1024 x 768 dots) |
Display Area (mm) | 246.0 (H) x 184.5 (V) | 245.76 (H) x 184.32 (V) |
Number of Dots | 800 (H) x 600 (V) | 1024 (H) x 768 (V) |
Pixel Pitch (mm) | 0.3075(H) x 0.3075 (V) | 0.240(H) x 0.240 (V) |
Contrast Ratio | 600:1 | 600:1 |
Luminance (cd/㎡) | 800 | 700 |
Viewing Angle (CR>10; degrees) |
-80 to +80 (H) -80 to +80 (V) |
-80 to +80 (H) -80 to +80 (V) |
Optimum Viewing Angle (Contrast Ratio) |
6 o'clock | 6 o'clock |
Number of Colors | 262K (6 bit/color) 16.77M (8 bit/color) |
262K (6 bit/color) 16.77M (8 bit/color) |
Color Gamut (NTSC; %) | 40 | 40 |
Backlight Unit | LED | LED |
Electrical Interface | LVDS 6/8 bit | LVDS 6/8 bit |
Module Size (mm) | 260.5 (W) x 203.0 (H) x 9.5 (D) | 260.5 (W) x 203.0 (H) x 9.5 (D) |
Operational Temperature (℃) | -30 to +80 | -30 to +80 |
Storage Temperature (℃) | -30 to +80 | -30 to +80 |
Inquiry
Product Inquiries
Mitsubishi Electric Corporation