BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 2709

Mitsubishi Electric Launches 8.4-, 10.4- & 12.1-inch Color TFT-LCD Modules with Circuit board-embedded LED Drivers

Tokyo, November 12, 2012 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of its new 8.4-, 10.4- and 12.1-inch TFT-LCD (thin film transistor liquid crystal display) industrial-use modules in both SVGA and XGA color versions. The six models, in addition to featuring high brightness and wide viewing angles, have a LED driver embedded in the circuit board to help reduce the size and cost of final products. Sales will begin successively from December 1 through Mitsubishi Electric global offices.
AA084XE  01/AA104XF02 / AA121XN01

Launch Summary

Product Model Shipment date Production
8.4-inch SVGA
TFT-LCD Module
AA084SD01 February 1, 2013 3,000 units each
per month
8.4-inch XGA
TFT-LCD Module
AA084XE01 March 1, 2013

10.4-inch SVGA
TFT-LCD Module
AA104SL02 December 1, 2012

10.4-inch XGA
TFT-LCD Module
AA104XF02 December 1, 2012
12.1-inch SVGA
TFT-LCD Module
AA121SU01 April 1, 2013
12.1-inch XGA
TFT-LCD Module
AA121XN01 January 7, 2013



Product Features

Circuit board-embedded LED driver for compact product design

- A circuit board-embedded LED driver enables a compact, low-cost design.
- Optimized backlight design enables LEDs with strong structures measuring less than 10mm in thickness.

High brightness, wide viewing angles and broad operating temperature range for diverse applications

- High brightness of 500 to 800cd/㎡ ensures clear images even in bright environments.
- Wide viewing angle of 140 to 160 degrees vertically and 160 degrees horizontally ensure excellent visibility, even for off-center installations viewed from the side.
- Wide range of operational temperatures, from -30 to 80 degrees C, to withstand extreme outdoor and indoor environments.

LED backlight with long life of 100,000 hours

- The LED backlight has a typical operating life of 100,000 hours at 25 degree C ambient temperature.

Environmental design

- Mercury-free and fully compliant with Europe's Restriction of Hazardous Substances Directive (RoHS).



Specifications

  AA084SD01 AA084XE01
Display Size/Resolution 8.4 inch (800 x 600 dots) 8.4 inch (1024 x 768 dots)
Display Area (mm) 170.4 (H) x 127.8 (V) 170.5 (H) x 127.9 (V)
Number of Dots 800 (H) x 600 (V) 1024 (H) x 768 (V)
Pixel Pitch (mm) 0.213 (H) x 0.213 (V) 0.1665 (H) x 0.1655 (V)
Contrast Ratio 600:1 600:1
Luminance (cd/㎡) 600 500
Viewing Angle
(CR>10; degrees)
-80 to +80 (H)
-60 to +80 (V)
-80 to +80 (H)
-60 to +80 (V)
Optimum Viewing Angle
(Contrast Ratio)
6 o'clock 6 o'clock

Number of Colors 262K (6 bit/color)
16.77M (8 bit/color)
262K (6 bit/color)
16.77M (8 bit/color)
Color Gamut (NTSC; %) 40 40
Backlight Unit LED LED
Electrical Interface LVDS 6/8 bit LVDS 6/8 bit
Module Size (mm) 199.5 (W) x 149.0 (H) x 9.7 (D) 199.5 (W) x 149.0 (H) x 9.7 (D)
Operational Temperature (℃) -30 to +80 -30 to +80
Storage Temperature (℃) -30 to +80 -30 to +80



  AA104SL02 AA104XF02
Display Size/Resolution 10.4 inch (800 x 600 dots) 10.4 inch (1024 x 768 dots)
Display Area (mm) 211.2 (H) x 158.4 (V) 210.4 (H) x 157.8 (V)
Number of Dots 800 (H) x 600 (V) 1024 (H) x 768 (V)
Pixel Pitch (mm) 0.264(H) x 0.264 (V) 0.2055(H) x 0.2055 (V)
Contrast Ratio 700:1 700:1
Luminance (cd/㎡) 700 600
Viewing Angle
(CR>10; degrees)
-80 to +80 (H)
-60 to +80 (V)
-80 to +80 (H)
-60 to +80 (V)

Optimum Viewing Angle
(Contrast Ratio)
6 o'clock 6 o'clock
Number of Colors 262K (6 bit/color)
16.77M (8 bit/color)
262K (6 bit/color)
16.77M (8 bit/color)
Color Gamut (NTSC; %) 40 40
Backlight Unit LED LED
Electrical Interface LVDS 6/8 bit LVDS 6/8 bit
Module Size (mm) 230.0 (W) x 180.2 (H) x 9.5 (D) 230.0 (W) x 180.2 (H) x 9.5 (D)
Operational Temperature (℃) -30 to +80 -30 to +80
Storage Temperature (℃) -30 to +80 -30 to +80



  AA121SU01 AA121XN01
Display Size/Resolution 12.1 inch (800 x 600 dots) 12.1 inch (1024 x 768 dots)
Display Area (mm) 246.0 (H) x 184.5 (V) 245.76 (H) x 184.32 (V)
Number of Dots 800 (H) x 600 (V) 1024 (H) x 768 (V)
Pixel Pitch (mm) 0.3075(H) x 0.3075 (V) 0.240(H) x 0.240 (V)
Contrast Ratio 600:1 600:1
Luminance (cd/㎡) 800 700
Viewing Angle
(CR>10; degrees)
-80 to +80 (H)
-80 to +80 (V)
-80 to +80 (H)
-80 to +80 (V)
Optimum Viewing Angle
(Contrast Ratio)
6 o'clock 6 o'clock
Number of Colors 262K (6 bit/color)
16.77M (8 bit/color)
262K (6 bit/color)
16.77M (8 bit/color)
Color Gamut (NTSC; %) 40 40
Backlight Unit LED LED
Electrical Interface LVDS 6/8 bit LVDS 6/8 bit
Module Size (mm) 260.5 (W) x 203.0 (H) x 9.5 (D) 260.5 (W) x 203.0 (H) x 9.5 (D)
Operational Temperature (℃) -30 to +80 -30 to +80
Storage Temperature (℃) -30 to +80 -30 to +80

Inquiry