News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric Launches 1200V/50A Large-Type Dual In-line Package Intelligent Power Module
To save energy and elevate performance, a wide variety of current ratings ranging between several amperes and hundreds of amperes are rapidly being adopted for inverter-based motor drive systems. DIPIPM, transfer molded intelligent power modules commercialized globally by Mitsubishi Electric in 1997, are widely used in inverter-equipped appliances such as air conditioners, refrigerators and washing machines, as well as inverter motor drive systems for industrial applications. Mitsubishi Electric's current 1,200V, Large-Type DIPIPM Ver.4 series with a current rating of 5-35 amperes, launched in 2008, is noted for helping to minimize inverter system size.
Product Features
Enlarged output and downsized motor control systems
|
||||
![]() | ||||
Lower production costs thanks to built-in temperature sensor
| ||||
![]() |
Note: | DIPIPM and CSTBT are registered trademarks of MITSUBISHI ELECTRIC CORPORATION. |
Main Features
PS22A79 | |
Collector-emitter voltage | 1,200V |
Collector current | 50A |
Precision of temp. sensor | +/- 5 degree |
Dimensions | 31.0 x 79.0 x 8.0 mm (same as conventional 1200V Large-Type DIPIPM Ver.4) |
Built-in chips | Three-phase inverter with driver (6 IGBT chips、6 FWD chips、3 HVIC chips、LVIC chip) |
Pin configuration | Three-shunt open-emitter type |
Lineup
5A | 10A | 15A | 25A | 35A | 50A (new) |
PS22A72 | PS22A73 | PS22A74 | PS22A76 | PS22A78-E | PS22A79 |