Products
Vacuum Contactor and Combination Units
![Vacuum Contactor and Combination Units - VMC](/fa/vn_en/products/mv_distri/vc-breakers_vem-contactors/img/21lp3vmc_t001.jpg)
Futuristic new design for preserving environment.
Our VMCs have following features.
・no use of the six specified hazardous substance.
・adoption of foldable structure to mounting frame.
・adoption of self extinguishing insulation material.
・providing IP3X structure, IP stands for Ingress Protection Code.
・meeting for international standard.
VZ-E Series
Futuristic new design for preserving environment.
Rated voltage 3.6 /7.2kV
Rated operational current 200/400A
![VZ-E Series](/fa/vn_en/products/mv_distri/vc-breakers_vem-contactors/img/21lp3vmc_s001.jpg)