Products
Circuit Breakers for Equipment
![Circuit Breakers for Equipment](/fa/th_en/products/lv_distri/lvc-breakers/img/14lp3cp_t001.jpg)
Available to incorporate into the apparatu.
These breakers are small for using in an apparatus as well as the use in the panelboards.
Circuit Protectors
This kind of breaker complies with UL 1077 and CSA C22.2No.235 and is certified by UL with the classification as recognized component.
![Circuit Protectors](/fa/th_en/products/lv_distri/lvc-breakers/img/14lp3cp_s001.jpg)