Wide selection of products that supports any usage environment.
MS-T/N Series Motor Starters feature specifications that are environmentally friendly, internationally usable, compact, easy to use and safe. They comply with many international standards, and cover a wide
range of applications from switchboards to machines by high reliability.
Controls a motor and protects it from burnout.
Switches load current by using electromagnet.
Commands or transmits control circuit signals.
Protects the motor against burnout.
For use with rare load current and other usage conditions.
Controls instruments with semiconductor devices.
Expandable platforms that combine features from multiple models.
For extension into facilities.
0000/00/00 | JavaScript |
---|