Products
Contactors
![Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_t001.jpg)
Enables precise control for your motor.
Using CAN terminals for 10AF to 35AF that enable easy and safe wiring.
Surge absorbers can be fitted into models with 35AF or lower and the surge can be controlled with AC operated DC electromagnetic excitation for models with 50AF or higher.
Non Reversing Contactors
Suitable for switching motors start and stop.
Standard models comply with Japanese and many international standards.
![Non Reversing Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_s001.jpg)
Reversing Contactors
Suitable for AC motor forward or reverse rotation such as conveyor line.
Employs mechanical interlocks for better safety.
![Reversing Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_s002.jpg)
Mechanically Latched Contactors
Incorporated mechanical latch relay that maintains constant power even during power cut etc.
Suitable for distribution panels, memory circuits for core systems of buildings or others.
![Mechanically Latched Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_s003.jpg)
Delay Open Type Contactors
Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control when the power is restored.
![Delay Open Type Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_s004.jpg)
Compact 3 Pole Contactors
Space saving contactor using only 3 pole main contactors without auxiliary contacts.
Auxiliary contact units are also available options.
![Compact 3 Pole Contactors](/fa/th_en/products/lv_distri/lv-switchgears/img/15lp3c_s005.jpg)