Products
GOT1000 Series

The GOT1000 delivers the competitive advantage.
The GOT1000 series offers six classes of terminals to fit any system or budget requirement.
GT16 Model
High performance models with multimedia and a host of features and functions including embedded communications.
User memory capacity: 15MB/11MB
USB host and USB device ports are included.

GT15 Model
Performance models ideal for a wide range of applications in a network or standalone environment.
User memory capacity: 9MB/5MB
USB device port is included.

GT14 Model
Standard model with advanced features and communication interfaces.
User memory capacity: 9MB
USB host and USB device ports are included.

GT12 Model
Large basic models with integrated features and communication interfaces.
User memory capacity: 6MB
USB device port is included.

GT11 Model
Small models with a host of advanced functions.
User memory capacity: 3MB
USB device port is included.

GT10 Model
Compact models with basic functions.
User memory capacity: 3MB/1.5MB/512KB

Handy GOT
Extremely easy handling and operation in one hand.
User memory capacity: 15MB
USB host and USB device ports are included.

Peripheral Equipment
This section introduces communication units, optional units, options, and cables required to use the GOT1000 series HMIs.