Products
MELSERVO-JE

Apply servos to all machines with reliable basic performance and advanced ease-of-use.
With Mitsubishi's commitment to total system solutions and global supports, the MELSERVO-JE becomes the answer to the world-wide needs in driving control.
Servo Amplifier
Compatible with General-purpose (Pulse and Analog input) interface.

Rotary Servo Motor
131,072 pulse/rev encoder, 200VAC Class and range of products from 100W to 3kW.
HF-KN, HF-SN Series.