Solutions
Data Collection/Analysis

The Cycle for shop floor Improvement With Data Utilization
Improving productivity, quality, and energy efficiency by utilizing shop floor data to find the key to solving production issues and promoting improvements
Case03Collecting highly precise data to improve the accuracy of analysis
Data collection
Issues
                

Solution
                Use CC-Link IE TSN for highly precise time synchronization and make analysis based on accurate time-series data.
Accurate timestamp information and improvement in the accuracy of analysis
- By using the time synchronization protocol prescribed by TSN, time lags between devices supported by CC-Link IE TSN are corrected to achieve highly precise time synchronization. The time information of each master and device is synchronized to the microsecond. So if a failure was to occur in the network, an accurate sequence of events leading up to the failure can be traced when analyzing the operation.
- IT systems can receive shop floor information with more accurate timestamps. This improves the performance of data analysis applications that use AI, and the accuracy of the functions they provide such as predictive maintenance.