Business Support
Satellite Training Series




*Discontinued date: 10/31/2024
At the end of July 2024, we closed orders for 4 piece sets that learning the basics of electricity, wiring, and PLC. We will stop production when the shipment of the order is completed.
For details of technical news, click here.
Satellite Training Series 【PART 1】 Your First PLC

4 piece set for learning the basics of electricity, wiring, and PLC
For PART 1, the training kit for relay wiring & sequence control, and engineering software all included in one package.
Explanation in easy to understand local language YouTube training

- Available in six languages: English/Japanese/Chinese (simplified)/Indonesian/Thai/Vietnamese
- Explanation by native speakers starting from the basics
- Rewatch as many times as necessary
- Best used as a short training for group learning
All necessary materials in one compact package training kit

- Hands on practice with training kit
- Easy to carry and set up
- Comprehensive training, from basic wiring to advanced programming
Start programming quickly

- Programming software is included
- *PC with Windows® installed required
In-depth learning Textbook

- Textbook also available in your local language
- Full of practical programming examples
Language
Model name | Contents • Language | ||||
---|---|---|---|---|---|
YouTube Training* Click the following Videos from YouTube MITSUBISHI ELECTRIC Factory Automation will open in a new window. ![]() |
Training kit | GX Works2 | Download PDF data of textbook. * | ||
Language | Data capacity | ||||
FX-STS-1-E | English |
English | English | English |
4.65 MB |
FX-STS-1-JP | Japanese |
Japanese | Japanese | Japanese |
7.21 MB |
FX-STS-1-CN | Chinese |
English | English | Chinese |
6.52 MB |
FX-STS-1-ID | Indonesian |
Indonesian |
4.62 MB | ||
FX-STS-1-TH | Thai |
Thai |
5.16 MB | ||
FX-STS-1-VN | Vietnamese |
Vietnamese |
4.63 MB |
* Every model includes Japanese version as well.
Contents & Specifications included in each set
Contents of the training (YouTube)
Click the followingicons. Videos from YouTube MITSUBISHI ELECTRIC Factory Automation will open in a new window.

Introduction

Chapter 1 What is Sequence Control ?

Chapter 2 What is PLC ?
05. What is PLC ?
06. PLC Structure
07. PLC Wiring
08. PLC Program

Chapter 3 GX Works2

Chapter 4 Sequence Instructions
15. How to Program

Chapter 5 Program Exercise

Ending
Training Kit Specifications
Configuration | Wiring training DEMO unit |
|
---|---|---|
Program training DEMO unit |
|
|
Accessories |
|
|
Power supply | AC100V 50/60Hz 35W (PLC training demo unit), 15W (Wiring training demo unit) |
|
Box dimensions (weight) | 500W × 250D × 240Hmm (approx. 8kg) |
Textbook Contents
CHAPTER | CONTENTS | |
---|---|---|
Chapter 1 | WHAT IS "SEQUENCE CONTROL ?" | 1.1 What is "Sequence Control ?" |
1.2 Devices Associated with Sequence Control | ||
1.3 Items Required for Sequence Control | ||
1.4 Performing Wiring Based on Sequences | ||
1.5 Let's Remember Sequence Symbols | ||
CHAPTER 2 | WHAT IS A "PLC ?" | 2.1 What is a "PLC ?" |
2.2 How PLCs Work | ||
2.3 Wiring and Programs | ||
2.4 Advantages of Using PLCs | ||
CHAPTER 3 | THE OPERATION OF GX WORKS2 | 3.1 Basic Knowledge for Operating GX Works2 |
3.2 Starting GX Works2 and Creating a New Project | ||
3.3 Creating a Program | ||
3.4 Writing Programs to the PLC | ||
3.5 Editing a Program | ||
3.6 Saving the Program | ||
3.7 Necessary Operation for Debugging a Program | ||
3.8 Inputting Comments | ||
CHAPTER 4 | SEQUENCE INSTRUCTIONS | 4.1 Let's Remember PLC Instructions |
4.2 About Timer Circuits | ||
4.3 About Counter Circuits | ||
4.4 Order of Programs | ||
CHAPTER 5 | PROGRAM TRAINING | 5.1 Introductory Example 1 (Control of Escalators) |
5.2 Introductory Example 2 (Control of Tea Dispenser) | ||
5.3 Introductory Example 3 (Control of Fan) | ||
5.4 Introductory Example 4 (Control of Press Machine) | ||
5.5 Introductory Example 5 (Timing Chart) | ||
5.6 Introductory Example Answers | ||
APPENDIX 1 | THE OPERATION OF THE GX DEVELOPER | |
APPENDIX 2 | INTRODUCTION EXAMPLE LIST PROGRAMS | |
APPENDIX 3 | HANDY PROGRAMMING PANEL | |
APPENDIX 4 | TRAINING MACHINE WIRING |
- Windows is either registered trademarks or t rademarks of Microsoft Corporation in the United States and/or other countries.
- All other company names and product names are the property of their respective owners.
- To ensure proper use of the products in this document, please be sure to read the instruction manual and textbook prior to use.
- The Wiring training DEMO unit and Program training DEMO unit are for 100VAC power supply.DO NOT use other types of power supply.