FA Application Package Rotary Machine Vibration Diagnosis
![](/fa/products/assets/img/img_mv-1_sm.jpg)
This product consists of software and documents.
It is necessary to prepare hardware and engineering software separately.
![](img/system/dvd.png)
Product Contents
Refer to "Product list".
1.Control program(GX Works3 project file*1)
2.Screen data(GT Designer3 project file*2)
3.Manual(PDF file)
*1: MELSOFT GX Works3 is required.
*2: MELSOFT GT Designer3 is required.
*3: When used with customer's device control programs, the rotary machine vibration diagnosis programs increase the scan time and affect the device control. In this case, use the multiple CPU configuration.
*4: Up to 16 vibration sensors can be used in a system. (Including sensors connected via networks)
*5: It is used when the diagnosis target is more than one or far away from the PLC CPU. Up to four MELSEC iQ-R series CC-Link IE Field Network remote head modules can be connected.
*6: The following modules can be used as the master station of CC-Link IE Field Network.
- R**ENCPU ("**" is 16 or later.)
- RJ71EN71