Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Easily connect to various industrial devices
Simply connect to various controllers using built-in interfaces of GOT

Built-in interfaces of GOT to connect to various industrial devices

Specification details and restrictions
For the supported connection types and necessary option devices, please refer to the Graphic Operation Terminal GOT2000 Series/GOT SIMPLE Series Catalog () or the relevant product manual.
Support quick troubleshooting
CC-Link IE Field Network diagnostics GT25 GT21
GOT can be used to check the CC-Link IE Field Network diagnostics screen. The function enables you to identify the error in the network at a glance without using a personal computer. If a problem occurs, you can quickly check where the error occurs, the error cause, and the event history and reduce downtime.

- *1RCPU and FX5CPU do not support direct CPU connection.
- *2FX5CPU does not support serial communication connection.
- *3Connection to the Ethernet interface module of a programmable controller is not supported.
Highly flexible system configuration
Support CC-Link IE Field Network Basic GT25 GT21
Use the standard Ethernet interface and connect GOT with CC-Link IE Field Network Basic compatible devices. Cyclic communication is supported. Ethernet TCP/IP communication can be used together with CCLink IE Field Network Basic so that you can design more flexible system.

*For the details, please refer to the Technical Bulletin No.
Easy debugging
FA transparent function GT25 GT21
By connecting a personal computer to the front USB interface on the GOT, you can use the GOT as a transparent gateway to enable programming, startup, and adjustment of industrial devices. Users do not have to bother with opening the cabinet or changing cable connections.

- *1Not supported by GT2505, GT2505 handy, GT23, GT21.
- *2Installation of the wireless LAN communication unit (GT25-WLAN) is required on the GOT.
- *3For the countries where the wireless LAN communication unit can be used and other details, please refer to Products list.
- *4Not supported by GT2505, GT2505 handy, GT23, and GT21 when the GOT is connected to controllers via Ethernet connection.
- *5GT21 does not support connection to Mitsubishi Electric servo amplifiers.
Specification details and restrictions
For the supported connection types and necessary option devices, please refer to the Graphic Operation Terminal GOT2000 Series/GOT SIMPLE Series Catalog or the relevant product manual.