Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
Specifications
General specifications
The same as GT25 models. For the details, please refer to the GT25 General Description
or the Graphic Operation Terminal GOT2000 Series Catalog.Power supply specifications
Item | Specifications | |
---|---|---|
Power supply voltage | 24 V DC (+10%, -15%) | |
Power consumption | Under the maximum load | 8.4 W or less |
Main unit | 4.3 W | |
Main unit (backlight OFF) | 2.6 W | |
Inrush current | 42 A or less (2 ms, ambient temperature: 25℃, under the maximum load) | |
Permissible instantaneous power failure time | 10 ms or less | |
Noise immunity | Noise voltage: 1000 Vp-p, noise width: 1 μs, measured by a noise simulator with noise frequency ranging from 30 Hz to 100 Hz | |
Withstand voltage | 500 V AC for 1 minute across power terminals and earth | |
Insulation resistance | 500 V DC across power terminals and earth, 10MΩ or more by an insulation resistance tester |
Performance specifications
Item | Specifications | |
---|---|---|
Display section*1*2 | Display device | TFT color LCD |
Screen size | 5.7" | |
Resolution | VGA: 640 × 480 dots | |
Display size | 115.2(4.54) (W) × 86.4(3.40) (H) mm(inch) | |
Number of displayed characters | 16-dot standard font: 40 characters × 30 lines (two-byte characters) 12-dot standard font: 53 characters × 40 lines (two-byte characters) |
|
Display color | 65536 colors | |
Brightness adjustment | 32 levels | |
Backlight | LED (not replaceable) | |
Backlight life*4 | Approx. 60000 h (operating ambient temperature: 25 ℃, display intensity: 50%) | |
Touch panel*3*10 | Type | Analog resistive film |
Key size | Minimum 2 × 2 dots*8(per key) | |
Simultaneous press | Not available*5(Only 1 point can be touched.) | |
Life | 1 million touches or more (operating force: 0.98 N or less) | |
Panel color | Black | |
User memory |
User memory capacity | Memory for storage (ROM)*11: 32MB Memory for operation (RAM): 80MB |
Life (number of write times) | 100000 times | |
Built-in clock precision | ±90 seconds/month (ambient temperature: 25℃) | |
GT11-50BAT lithium battery | ||
Data to be backed up | SRAM data, clock data, system status log data | |
Life | Approx. 5 years (ambient temperature: 25 ℃) | |
Built-in interface | RS-232 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600, 4800 bps Connector shape: D-sub 9-pin (male) |
RS-422/485 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600, 4800 bps Connector shape: D-sub 9-pin (female) |
|
Ethernet | 1 channel Data transfer method: 100BASE-TX, 10BASE-T Connector shape: RJ45 (modular jack) AUTO MDI/MDI-X |
|
USB (host) | 1 channel (rear face) USB version: USB 2.0 (High-Speed 480 Mbps) Connector shape: USB-A |
|
USB (device) | 1 channel (front face) USB version: USB 2.0 (High-Speed 480 Mbps) Connector shape: USB Mini-B |
|
SD memory card*11 | 1 channel, SDHC compliant (maximum 32 GB) | |
Extension interface | - | |
Side interface | - | |
Buzzer output | Single tone (tone and tone length adjustable) | |
POWER LED | 2 colors (blue and orange) | |
Protective structure*6 | Front: IP67F*7*9Inside control panel: IP2X | |
Safety standards, radio laws (as of February 2023) | CE, UKCA, UL, cUL, KC | |
External dimensions | 164(6.46) (W) × 139(5.47) (H) × 53.5(2.11) (D) mm(inch) | |
Panel cut dimensions | 153(6.02) (W) × 121(4.76) (H) mm(inch) | |
Weight (excluding a fitting) | 0.6(1.3) kg(lb) | |
Compatible software package | GT Works3 Version 1.180N or later*12 |
- *1As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
- *2Flickering may occur due to vibration, shock, or the display colors.
- *3When a stylus is used, the
touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications.
• Material: polyacetal resin • Tip radius: 0.8 mm or more - *4To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
- *5If you touch two points or more simultaneously on the touch panel, a touch switch near the touched points may operate unexpectedly. Do not touch two points or more simultaneously on the touch panel.
- *6Note that the structure does not guarantee protection in all users' environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
- *7To conform to IP67F, close the
USB environmental protection cover by pushing the [PULL] mark firmly.
(The GOT conforms to IP2X when the USB environmental protection cover is open.) - *8The minimum size of a key that
can be arranged. To ensure safe use of the product, the following settings are recommended.
• Key size: 16 × 16 dots or larger • Distance between keys: 16 dots or more - *9The suffix "F" of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.
- *10Repeatedly touching the outer edge of the actual display area may cause the product to fail.
- *11While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.
- *12To use new functions, the latest version of GT Works3 is required.
External dimensions
Panel cut dimensions
[Unit: mm (inch)]
Screen size | Model | A | B | Remarks |
---|---|---|---|---|
5.7" | GT2505 | 153(6.02) | 121(4.76) | Same dimensions as GT1655, GT155□, GT145□, GT115□, GT105□, F940GOT. |
- *Panel thickness: 1.6 mm to 4 mm (0.06 inch to 0.16 inch)