Data Handling Features
Send and retrieve files between GOT and PC
File transfer function [Upgraded]
Having problems?
![Having problems?](images/case/case42_01.jpg)
How can I check daily production results?
GOT will solve your problems!
![GOT will solve your problems!](images/case/case42_02.jpg)
By using GOT, production results can be stored on the GOT's SD memory card or USB memory and sent to a personal computer or the USB memory on the front face of GOT. The GOT can also receive production instructions from the personal computer.
Function features
Files stored on the GOT's SD memory card or USB memory can be transferred easily.
Network drive can be used as the transfer destination [NEW].
GOT internal transfer
Files stored on the SD memory card or USB memory connected to the back side of GOT can be transferred to the USB memory on the front face of the GOT so that data can be obtained easily.
- * Not supported by GT21 and GS21.
![GOT internal transfer](images/case/case42_04.jpg)
FTP transfer
By using GOT, files stored on the GOT's SD memory card or USB memory can be sent to or received from an FTP server (personal computer). File transfer triggers (sampling, bit rise, etc.) can be used to set file transfer timing.
- * Supported by GT2107-W, GT2104-R, and GT2103-PMBD among GT21 models.
![FTP transfer](images/case/case42_03.jpg)
File transfer using a network drive [NEW]
The GOT data stored in a file server (personal computer) connected by Ethernet can be transferred to an FTP server (personal computer), or the data can be directly transferred between the GOT and the file server (personal computer).
* For the necessary option devices, please refer to the Function list.
- Recommended industries
- Automotive
- SEMICON, LCD
- Electronics
- F & B
- Pharma
- Plant
- Supported GOT types * Excluding some models or restrictions apply to some functions. For the details, refer to the function descriptions above.
- GT27
- GT25
- GT23*
- GT21*
- GS21*
- SoftGOT
- Supported devices
- PLC
- Servo
- Inverter
- Robot
- CNC