Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Security & Additional System Features

Saving files in network drive
Network drive

Having problems?

Having problems?

As the size of the logging files and other data saved in the GOT increases, the memory capacity soon becomes insufficient.

GOT will solve your problems!

GOT will solve your problems!

Since GOT files can be saved directly to the shared folder on the file server (personal computer) connected by Ethernet, data can be accumulated without considering the GOT memory size or the SD memory card capacity.

Function features

The network drive can be used as the save destination for the GOT files. By setting the shared folder on the file server (personal computer) connected by Ethernet as the network drive, the files can be saved directly to the shared folder from the GOT. Use the external storage to accumulate data without considering the GOT memory size or the SD memory card capacity.

Saving all data to file server

Since files can be saved directly to the file server from multiple GOTs, you can view necessary data just by accessing the server.

Saving all data to file server

*1For the functions that can use the network drive, please refer to the specification details and restrictions below.

Specification details and restrictions

●File server

File servers must support the file sharing function (SMB or CIFS). For recommended file servers, please refer to the relevant product manual.

●Functions that can use network drive

Document display, logging, hard copy, file printing, report, file transfer function (FTP transfer), file transfer function (GOT internal transfer), file management function

●Using network drive on multiple GOTs

When the file save destination setting is common to multiple GOTs, select [Separate destinations for each GOT] in the setting dialog for the function using the network drive. A folder named as the GOT's IP address is created automatically and the files can be prevented from being overwritten.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC