Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Samples
MR-J5 MR-J4 MR-JET MR-JESample screens
(Single-ch) GT SoftGOT2000
(Multi-ch)
Easy to use sample screens of various interactive functions
Sample screens are available for changing servo amplifier parameters, monitoring, and testing operations from the GOT2000 and GT SoftGOT2000. To reuse sample screens, you can select the whole project or individual screens. Sample screens are included with GT Works3.
In the GT Works3 menu, select [Project] → [Utilize Data].

[Screen specifications]
GOT type:
GT27**-V (640×480)
GT2104-R (480×272)
GS21**-W-N (800×480)
- *The data can be used for GOTs with different resolutions by changing the GOT type.
[Compatible language]
English, Japanese, Chinese (Simplified)
How to obtain sample screens
Sample screens are included with GT Works3.
If you would like to obtain the latest sample screen data, please contact your local sales office.
●: Supported - : Not supported
No. | Function |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A(-RJ) | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Sample screens | ● | - | ● | ● | ● | - | ● | ● | ● | - |