Industrial PC MELIPCMI3315G-W Features
Basic information
Model name | MI3315G-W |
Overview | MPU: Intel® CoreTM i3 Main memory: 8 GB Internal storage capacity: 64 GB Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1 Screen size: 15" Resolution: XGA 1024 x 768 dot |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC FCC CCC BSMI |
Sales status | On sale |
Merit
High resolution and equipped with all necessary functions to visualize factories in one body
High resolution LCD panel is equipped as standard for data display and touch operation. Lighttouch operation is realized with a PCAP touch panel that is widely used for smartphones and tablet devices. The touch panel with high transmittance offers clear and high visibility display.
In addition, pre-installed software GT SoftGOT2000* enables the same monitoring functions as the GOT2000 Series.
* GT SoftGOT2000 license key (for USB port) (sold separately) is not required.