Industrial PC MELIPC Specifications list
Product categories
MELIPC
Total 7
from 1-7
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Model number | Hardware | OS | |
---|---|---|---|
MELIPC MI5000 | |||
MI5122-VW | MPU: Intel® Core™ i7 Main memory: Windows® 12 GB, VxWorks® 1 GB Internal storage: Windows® 45 GB, VxWorks® 4 GB Interface: DisplayPort x 1, RS-232 x 1, USB3.0 x 2, USB2.0 x 2 |
Windows®: Windows® 10 IoT Enterprise 2016 LTSB (64bit) VxWorks®: VxWorks® 7.0 |
|
MELIPC MI3000 | |||
MI3321G-W | MPU: Intel® Core™ i3 Main memory: 8 GB Internal storage capacity: 64 GB Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1 Screen size: 21.5" widescreen Resolution: Full HD 1920×1080 dot |
Windows® 10 IoT Enterprise 2016 LTSB (64 bit) | |
MI3315G-W | MPU: Intel® CoreTM i3 Main memory: 8 GB Internal storage capacity: 64 GB Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1 Screen size: 15" Resolution: XGA 1024 x 768 dot |
Windows® 10 IoT Enterprise 2016 LTSB (64 bit) | |
MELIPC MI2000 | |||
MI2012-W | MPU: Intel® Core™ i3 Main memory: 8 GB Internal storage: 64 GB Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6 |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) | |
MI2012-W-CL | MPU: Intel® Core™ i3 Main memory: 8 GB Internal storage: 64 GB Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6 Power supply cable is not included. |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) | |
MELIPC MI1000 | |||
MI1002-W 2023/07 Discontinued |
MPU: Intel® Atom™ Main memory: 4 GB Internal storage: 60 GB Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4 |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) | |
MI1002-W-CL 2023/07 Discontinued |
MPU: Intel® Atom™ Main memory: 4 GB Internal storage: 60 GB Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4 Power supply cable is not included. |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) |
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Total 7
from 1-7