Industrial PC MELIPCMI1002-W Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | MI1002-W |
Overview | MPU: Intel® Atom™ Main memory: 4 GB Internal storage: 60 GB Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4 |
Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) KC FCC BSMI |
Sales status | Discontinued |
End of order date | 2023/06 |
Discontinued date | 2023/07 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Repair support expiration date | 2028/07 |
Merit
In coordination with the existing facility, IoT based shop floor is realized at a lower cost
Compact body is equipped with Windows®, enhancing installation flexibility at the shop floor. Installing the module in the existing facility without a communication function as a gateway realizes IoT of shop floor at a lower cost.