The following direct drive motors are compatible with 1-phase 230 V AC:
TM-RFM002C20, TM-RFM004C20, TM-RFM006C20, TM-RFM006E20, TM-RFM012E20,
TM-RFM018E20, TM-RFM012G20, TM-RFM040J10
: For 1-phase 200 V AC or 1-phase 100 V AC.
: For 1-phase 200 V AC.
Torque drops when the power supply voltage is below the specified value.