Inverters-FREQROL-D800 Series Easy setup

Allows easy wiring and simple startup of networking
Improved wiring work efficiency
Flip-type front cover / No screw tightening (all capacities)NEW
The new flip-type front cover has been adopted. This reduces the screw tightening work for the front cover and prevents incorrect use of the wrong cover.


Comb-shaped wiring cover integrated into the inverter (some capacities)
The wiring cover is integrated into the inverter, reducing removal and reinstallation work.
Capacity | Three-phase 200 V class | 0.75K or lower |
---|---|---|
Three-phase 400 V class | 1.5K or lower | |
Single-phase 100 V | 0.75K or lower | |
Single-phase 200 V | 0.4K or lower |


Parameters can be set without needing to power the main circuit
USB Type-C connectorNEW
With the power supplied from the computer (USB bus power connection)*1, parameters can be set using FR Configurator2 while the main circuit power supply is OFF. You can set parameters straight out of the box.
- *1: The maximum SCCR is 500 mA. A PU connector cannot be used during USB bus power connection.

Time-saving through easy wiring
Spring clamp control terminal block
Spring clamp terminals have been adopted for control circuit terminals for easy wiring. Wires can be protected against loosening or contact faults due to vibrations during operation on a bogie or during transport. No additional screw tightening is required.


Information can be obtained easily from smartphones
Setup information web pageNEW
The setup information website can be accessed using a tablet or smartphone from the 2D code on the front of the product.
Information required for setup, such as how to connect and use the inverter, can be easily obtained on the setup information website.


Simplifies the wiring for RS-485 communication
Multi-drop connection for RS-485 communicationNEW
The multi-drop connection will be supported by adding the terminal block for RS-485 communication.
A distributor is not required when multiple units are connected.


Fountain
Simplifies the programming for RS-485 communication
Inverter dedicated instructions (e.g. FX5U)
Six inverter dedicated instructions can be used in combination with the FX5U and others. The time and effort required to create programs can be reduced.


Fireworks for live performances
Easy connection to the GOT by setting only the station number
GOT automatic connection function
No complicated communication settings are required for the connection with the GOT. Connection can be made only by setting the station number, reducing the load of the setting work.

Increase the speed of RS-485 communication
RS-485 communication speed
Although it is a compact and easy-to-use inverter, its communication speed is equivalent to that of the FR-A800/FR-E800 high-performance inverters. Information can be exchanged smoothly.
