Inverters-FREQROL-D800 Series Peripheral tools

FR Configurator2 for further ease of operation
Using FR Configurator2, easy-to-use software assisting anything from setup to maintenance, much more useful functions are available for users.
Free trial versionsupported
The function is available in the free trial version (usable free of charge with limited functions).
Function | Free trial version |
---|---|
Parameter list | ○ |
Diagnosis | ○ |
AI fault diagnosis | × |
Graph | × |
Batch monitor | × |
Test operation | ○ |
I/O terminal monitor | × |
Function | Free trial version |
---|---|
Convert | ○ |
Developer | × |
USB memory parameter copy file edit |
× |
Help | ○ |
○: Available ×: Not available
Function | Free trial version |
---|---|
Parameter list | ○ |
Diagnosis | ○ |
AI fault diagnosis | × |
Graph | × |
Batch monitor | × |
Test operation | ○ |
I/O terminal monitor | × |
Convert | ○ |
Developer | × |
USB memory parameter copy file edit |
× |
Help | ○ |
○: Available ×: Not available
The trial version (usable for a limited period), for which all the functions of the product are available for 30 days, is also provided.
Life diagnosis check
Parts service life data is displayed in a dedicated window.
An alert icon is shown in the parts life alarm field for the parts recommended for replacement. This can be used as a guideline to replace long life parts.

Graph function and trace function
Waveform graph data immediately before the protective function is activated can be automatically obtained. Graph display and log analysis are available using the stored trace data.

Further facilitating operation with your smartphone
Mitsubishi Electric FA SPEC Search
Users can select options and motors on the website.
Users can easily search for products using their smartphone or computer.
-
Model/specification search
-
Specification comparison
-
Offline search

Mitsubishi Electric
Factory Automation
SPEC Search
Download the app for free now
*You can download it from the link in the banner below
Setup information web page
The setup information website can be accessed directly from the 2D code on the front of the product.
The model name, serial number, and country of origin can be checked.
Manuals and videos can be viewed and obtained easily.

Further facilitating operation with Motorizer (capacity selection software)<sup>To be supported</sup>
Users can select motors by entering data of mechanical configuration, specifications, and operating patterns. Applicable combinations include inverters, sensorless servo drive units, and AC servo amplifiers. The most suitable combination can be selected from the selection result. The software also supports multi-axis systems.
Twelve types of load mechanism such as a ball screw or a rack and pinion are selectable. Selection is available by following the steps from 1 to 3.
When users include the power regeneration common converter or other applicable converter, the capacity of the converter can be selected at the same time.
Click here for details Drive System Sizing Software Motorizer

Further facilitating operation with the selection guide software
Advanced search for optimum inverters is available. Users can select inverters by entering data such as the motor capacity and current value and specifying specifications. The time spent on inverter selection can be reduced.
Click here for details FA Integrated Selection Tool


Further facilitating operation with GOT interaction functions <sup>To be supported</sup>
Enhanced compatibility between inverters and the GOT (human machine interface) brings various benefits to users.
Connection with the GOT2000 series can be established just by setting the station number.
Other necessary settings are automatically done.
-
STEP 1
Select the GOT and the inverter and connect them.
-
STEP 2
Sample screens for selected connection type available to be imported to user's project data.
-
STEP 3
Transfer the project data to the GOT.
Improving work efficiency without using a computer
Users can use the GOT to set up, adjust, and perform maintenance for inverters without using a computer.


Immediate warning of system errors
By storing the data of relationship between the output frequency and the torque during normal inverter operation, users can judge whether the load is operating in normal condition. By outputting out-of-range warnings if applicable, users can detect mechanical faults or perform maintenance.


Reducing downtime by interacting with the GOT
Faults occurred in the inverter can be displayed on the GOT screen.
When a fault occurs, it is possible to identify the fault details immediately, which contributes to downtime reduction.

