Communication speed is increased to 150 Mbps full duplex (equivalent to 300 Mbps half duplex), three times faster than the conventional speed. System response is dramatically improved.
Smooth control of a machine is possible using high-speed serial communication with a cycle time of 0.222 ms.
The fiber-optic cables thoroughly shut out noise that enters from the power cable or external devices. Noise tolerance is dramatically improved as compared to metal cables.
Synchronous communication is achieved with SSCNETIII/H, offering technical advantages for machines in printing and food processing industry that require deterministic control.
Large amounts of servo data are exchanged in real-time between the controller and the servo amplifier. Using MR Configurator2 on a personal computer that is connected to the Motion controller or the Simple Motion module helps consolidate information, such as parameter settings and monitoring for the multiple servo amplifiers.
Long distance wiring is possible up to 3200 m (10498.69 ft.) per system (maximum of 100 m (328.08 ft.) between stations × 32 axes), suitable for large-scale systems.
SSCNETIII/H compatible and SSCNETIII compatible servo amplifiers can be used together.