Products
MELFA Smart Plus

MELFA Smart Plus is an option that brings next-generation intelligence to MELFA FR series robots.
Advanced intelligent functions provide leading-edge functions for all phases of customer’s operations, from design and startup through to operation and maintenance.
- Predictive maintenance function
- Preventive maintenance function
- Enhancement function for force sense control
- MELFA-3D Vision enhancement function
- 2D vision sensor enhancement function
- Calibration assistance function
- Coordinated control of additional axis
- Robot mechanism thermal compensation function
Predictive maintenance function
Failing drive parts are detected before abnormalities in robot behavior become apparent. Downtime of production equipment is reduced.

Preventive maintenance function
Tracking the robot's operating status helps managing the robot's condition. Maintenance is now even more efficient.

Enhancement function for force sense control
Parameters for the optimum operation pattern are found by training in a short amount of time. Set-up and tact times of a force sensor are reduced.

MELFA-3D Vision enhancement function
Reduced startup time of the MELFA-3D vision thanks to automatic parameter adjustments which utilize our proprietary AI technology "Maisart".

2D vision sensor enhancement function
Robot systems can be set up easily using the vision sensor without specialist knowledge.

Calibration assistance function
Easy set-up of 2D vision sensors and improved job precision. Time-consuming teaching is automated improving also the accuracy.

Coordinated control of additional axis
Coordinated operation between the robot and an additional axis makes it possible for the robot to work on workpieces that exceed its operating range.

Robot mechanism thermal compensation function
Compensates for thermal expansion of the robot arm to increase position accuracy.