Products
CAD/CAM , S/W
![CAD/CAM and other software solutions Mitsubishi Electric offers a comprehensive set of advanced software to deliver optimum solutions to the factory floor, centering on laser processing machines](/fa/id_en/products/mecha/laser/items/img/27lp3_t006.jpg)
We provide optimum software solutions to the factory floor, centering on laser processing machines.
Mitsubishi Electric offers a comprehensive set of advanced software such as production support and CAD/CAM software for 2D and 3D laser processing machines to deliver optimum solutions to the factory floor.
LA series
CAD/CAM system for 2D laser processing machines
CAD/CAM system dedicated to Mitsubishi Electric laser machines:
Feaures easy-to-use, fast and efficient nesting. Optimizes laser processing capabilities.
The LA series improves the efficiency of the total production process by utilizing abundant functionalities in connection with Mitsubishi Electric laser processing machines and related application software.
![CAD/CAM system for 2D laser processing machines LA series](/fa/id_en/products/mecha/laser/items/img/27lp3_s018.jpg)
TL-II series
CAD/CAM system for 3D laser processing machines
The TL-II series allows for offline teaching to be carried out on the computer. This enables data generation and laser processing to be performed at the same time.
Also equipped with easy-to-use features such as automatic collision avoidance, jig generation and processing simulation.
![CAD/CAM system for 3D laser processing machines TL-II series](/fa/id_en/products/mecha/laser/items/img/27lp3_s019.jpg)
Lantek Flex3d Tubes
CAD/CAM system for tube processing on 2D and 3D laser processing machines
Offers designing, nesting, cutting and NC program generation of tubes and pipes. Round and square tubes are standard while angles and channels are optional.
![CAD/CAM system for tube processing on 2D and 3D laser processing machines Lantek Flex3d Tubes](/fa/id_en/products/mecha/laser/items/img/27lp3_s032.jpg)
LA linkage
Strong linkage with laser system
Functions of LA installed on computers away from the shop floor can be remotely accessed from the machine control. Allows operators to create nesting programs on the machine.
![Strong linkage with laser system LA linkage](/fa/id_en/products/mecha/laser/items/img/27lp3_s047.jpg)